Accessories, Thermostat accessories, Packing quantity: 1
19805924
This product is not available in this store. Please contact your local Customer Service Center.
Devireg 233 Front, knob 1pcs.in box,Char
Devireg 233 Front, knob 1pcs.in box,Char
Gross weight | 0.023 Kilogram |
Net weight | 0.023 Kilogram |
EAN | 5703466164600 |
Gross weight | 0.023 Kilogram |
Net weight | 0.023 Kilogram |
EAN | 5703466164600 |
Application | Floor heating |
China RoHS compliance | Out of scope |
Description | Devireg 233 Front, knob 1pcs.in box,Char |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing quantity | 1 |
Product description | DEVIreg™ 233 Front |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Warranty type | 2-year product warranty |
Application | Floor heating |
China RoHS compliance | Out of scope |
Description | Devireg 233 Front, knob 1pcs.in box,Char |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing quantity | 1 |
Product description | DEVIreg™ 233 Front |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Warranty type | 2-year product warranty |