Accessories, Duct tape, 50 mm x 55 m

98931300

Used for product: Floor foils

Product details

Gross weight 0.586 Kilogram
Net weight 0.58 Kilogram
Volume 0.845 Liter
EAN 5703466147894

 

China RoHS compliance Out of scope
Description Duct tape, 50 mm x 55 m
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Length [m] 50 m
Package depth [mm] 130 mm
Package height [mm] 130 mm
Package width [mm] 50 mm
Packing quantity 1
Product description Tape canvas 48mm x 50m
Product group Accessories
Type DEVIfoil™ accessories
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Used for product Floor foils
Warranty type 2-year product warranty
Width [mm] 50 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality