Accessories, DEVItemp™ accessories
14601108
MOTOR IP44 TP2 N25-40-0/148 400V/50HZ 25, Used for product: DEVItemp™
MOTOR IP44 TP2 N25-40-0/148 400V/50HZ 25, Used for product: DEVItemp™
Gross weight | 1.89 Kg |
Net weight | 1.871 Kg |
Volume | 1.139 Liter |
EAN | 5703435000700 |
Gross weight | 1.89 Kg |
Net weight | 1.871 Kg |
Volume | 1.139 Liter |
EAN | 5703435000700 |
Approval | CE |
Certification company | CE |
Description | MOTOR IP44 TP2 N25-40-0/148 400V/50HZ 25 |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 110 mm |
Package height [mm] | 115 mm |
Package width [mm] | 90 mm |
Product description | Motor IP44 TP2 400V |
Product group | Accessories |
Supply voltage [V] AC | 400 V |
Supply voltage [V] AC [max] | 420 V |
Supply voltage [V] AC [min] | 380 V |
Type | DEVItemp™ accessories |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Approval | CE |
Certification company | CE |
Description | MOTOR IP44 TP2 N25-40-0/148 400V/50HZ 25 |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 110 mm |
Package height [mm] | 115 mm |
Package width [mm] | 90 mm |
Product description | Motor IP44 TP2 400V |
Product group | Accessories |
Supply voltage [V] AC | 400 V |
Supply voltage [V] AC [max] | 420 V |
Supply voltage [V] AC [min] | 380 V |
Type | DEVItemp™ accessories |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |