Accessories, DEVItemp™ accessories

14601074

Fan DEVItemp 106, Used for product: DEVItemp™

Product details

Gross weight 0.1 Kg
Net weight 0.099 Kg
Volume 2.016 Liter
EAN 5703466165690

 

Description Fan DEVItemp 106
EEE category 5 small equipment (any external dimension 50 cm)​
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 240 mm
Package height [mm] 35 mm
Package width [mm] 240 mm
Product description Fan Devitemp 106
Product group Accessories
Type DEVItemp™ accessories
UNSPSC CODE 40101830
Used for product DEVItemp™

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality