BOCK, Connector, Valve
097B07882
Compressors Accessories, Solenoid coil 110V AC, Legacy BOCK ID: 07882
Compressors Accessories, Solenoid coil 110V AC, Legacy BOCK ID: 07882
Gross weight | 300 Gram |
Net weight | 300 Gram |
EAN | 5715162584859 |
Gross weight | 300 Gram |
Net weight | 300 Gram |
EAN | 5715162584859 |
Brand | BOCK |
Description | Solenoid coil 110V AC |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 07882 |
Power supply | 110V AC |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Valve |
Brand | BOCK |
Description | Solenoid coil 110V AC |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 07882 |
Power supply | 110V AC |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Valve |