Butterfly valves, VFY-WA, Electric actuator, Wafer

082X3093

VFY-WA PN16 DN600 DI/SS/EPDM 230V

Product details

Gross weight 220 Kg
Net weight 200 Kg
Volume 143.35 Liter
EAN 5702428970471

 

China RoHS compliance Out of scope
Connection types Wafer
Description VFY-WA PN16 DN600 DI/SS/EPDM 230V
Diameter [mm] [Max] 600 mm
EU RoHS compliance Out of scope
Function On/off
Grade of enclosure IP68
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 130 °C
Operating torque [Nm] 2400 N-m
Operation type Electric actuator
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances No
Type VFY-WA
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality