Butterfly valves, VFY-LA
082X3015
This product has been discontinued.
VFY-LA PN25 DN50 DI/SS/EPDM 24V
VFY-LA PN25 DN50 DI/SS/EPDM 24V
Gross weight | 1 Kg |
Net weight | 1 Kg |
EAN | 5702428941181 |
Gross weight | 1 Kg |
Net weight | 1 Kg |
EAN | 5702428941181 |
Description | VFY-LA PN25 DN50 DI/SS/EPDM 24V |
In scope of WEEE and contain batteries | No |
Product group | Butterfly valves |
Type | VFY-LA |
Description | VFY-LA PN25 DN50 DI/SS/EPDM 24V |
In scope of WEEE and contain batteries | No |
Product group | Butterfly valves |
Type | VFY-LA |