Electric actuator AMB-Y, VT600, Supply voltage [V] AC: 230, 600 N-m

082G7397

AMB-Y VT600 230V 600Nm DN350

Product details

Gross weight 23.897 Kg
Net weight 17.3 Kg
Volume 88.218 Liter
EAN 5710104066257

 

Actuator type VT600
Connection types Star 36
Description AMB-Y VT600 230V 600Nm DN350
Frequency [Hz] 50 Hz
Gear flange type F10-F12
Grade of enclosure IP67
Mounting orientation free
Operating torque [Nm] 600 N-m
Position feedback on request
Position indicator Yes
Power consumption [W] 250 W
Product group Butterfly valves accessories
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
Safety function No
Supply voltage [V] AC 230 V
Type Electric actuator AMB-Y

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality