Hago Water Nozzles, #4023, 0.60 gal/h, 70 °, Semi solid
030L4505
This product has been discontinued.
PEST 0.60 gph 70°S
PEST 0.60 gph 70°S
Gross weight | 0.033 Kg |
Net weight | 0.032 Kg |
Volume | 0.023 Liter |
EAN | 5702424612467 |
Gross weight | 0.033 Kg |
Net weight | 0.032 Kg |
Volume | 0.023 Liter |
EAN | 5702424612467 |
Capacity [USgal/h] | 0.6 gal/h |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Closing pressure [psi] [Max] | 90 psi |
Closing pressure [psi] [Min] | 60 psi |
Description | PEST 0.60 gph 70°S |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 6(c) |
Filter grade [µm] | 45 |
Filter type | Sinter |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Hago Water Nozzles |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 56fdd119-efa3-4e89-91e9-3733a98d3d8e |
SCIP dossier product name | HX nozzles |
Spray angle [°] | 70 ° |
Spray pattern | Semi solid |
Type | #4023 |
UK RoHS compliance | Yes |
Capacity [USgal/h] | 0.6 gal/h |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Closing pressure [psi] [Max] | 90 psi |
Closing pressure [psi] [Min] | 60 psi |
Description | PEST 0.60 gph 70°S |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 6(c) |
Filter grade [µm] | 45 |
Filter type | Sinter |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Hago Water Nozzles |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 56fdd119-efa3-4e89-91e9-3733a98d3d8e |
SCIP dossier product name | HX nozzles |
Spray angle [°] | 70 ° |
Spray pattern | Semi solid |
Type | #4023 |
UK RoHS compliance | Yes |