Oil Burner Controls, OBC 80 Series, Number of stages: 1, Industrial pack

057H8815

OBC 86B.10 OEM

Product details

Gross weight 0.144 Kg
Net weight 0.141 Kg
Volume 0.768 Liter
EAN 5702425117541

 

1 or 2 stage 1
CE evaluated Yes
China RoHS compliance Out of scope
Description OBC 86B.10 OEM
EU RoHS compliance Out of scope
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Number of stages 1
Packing format Industrial pack
Postignition time [s] 10 "
Postpurge time [s] 60 "
Preignition time [s] 5 "
Prepurge time [s] 15 "
Product group Oil Burner Controls
Quantity per packing format 100 pc
REACH Candidate List substances No
Safety time [s] 10 "
Supply voltage [V] 230 V
Supply voltage [V] AC [max] 253 V
Supply voltage [V] AC [min] 195 V
Type OBC 80 Series
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality