Product details

Gross weight 0.072 Kg
Net weight 0.067 Kg
Volume 0.137 Liter
EAN 5702425015458

 

Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -10 °C
CE evaluated Yes
China RoHS compliance Out of scope
Coil consumption [W] 9 W
Coil Current AC
Coil voltage [V] 110-120
Content Coil, nut and washer.
Current type AC
Description COIL 110/120 V AC.
EU RoHS compliance Yes
EU RoHS exemption clause No
Grade of enclosure IP40
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 45 pc
REACH Candidate List substances No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Supply peak voltage [V] [Max] 127.2 V
Supply peak voltage [V] [Min] 104.4 V
Supply voltage [V] 115 V
Supply voltage [V] [Max] 120 V
Supply voltage [V] [Min] 110 V
Type Accessories for BFP
UK RoHS compliance Yes
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality