Ball valves, JIP-IP, TW, Reduced Bore, PN 40, DN 25, Internal/ PEXFlextra 32 LOGSTOR
065N0395
Twin ball valve for press-fit connection to LOGSTOR pre-insulated PEXFlextra DOUBLE (TWIN) pipes
Twin ball valve for press-fit connection to LOGSTOR pre-insulated PEXFlextra DOUBLE (TWIN) pipes
Gross weight | 3.5 Kg |
Net weight | 3.1 Kg |
Volume | 5.184 Cubic dec. |
EAN | 5715162598733 |
Gross weight | 3.5 Kg |
Net weight | 3.1 Kg |
Volume | 5.184 Cubic dec. |
EAN | 5715162598733 |
Ambient temperature [°C] [min] | -40 °C |
Application | District heating and cooling |
Body material | Weldable steel #20 or similar CE PED approved material |
Connection size | Rp 1 |
Connection types | Internal/ PEXFlextra 32 LOGSTOR |
Description | Twin ball valve for press-fit connection to LOGSTOR pre-insulated PEXFlextra DOUBLE (TWIN) pipes |
Differential pressure range [bar] [Max] | 40 bar |
Function | On/off |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 34 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | T handle |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 40 |
Product group | Ball valves |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-IP, TW |
Valve size | DN 25 |
Valve type | Reduced Bore |
Ambient temperature [°C] [min] | -40 °C |
Application | District heating and cooling |
Body material | Weldable steel #20 or similar CE PED approved material |
Connection size | Rp 1 |
Connection types | Internal/ PEXFlextra 32 LOGSTOR |
Description | Twin ball valve for press-fit connection to LOGSTOR pre-insulated PEXFlextra DOUBLE (TWIN) pipes |
Differential pressure range [bar] [Max] | 40 bar |
Function | On/off |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 34 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | T handle |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 40 |
Product group | Ball valves |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-IP, TW |
Valve size | DN 25 |
Valve type | Reduced Bore |