Ball valves, JIP-IC-TW, Reduced Bore, PN 16, DN 25, Internal thread

065N4204

JIP-IC DN25 TW PN16 T lo #28 C=var.

Product details

Gross weight 2.704 Kg
Net weight 2.57 Kg
Volume 5.057 Liter
EAN 5702428987646

 

Ambient temperature [°C] [min] -40 °C
China RoHS compliance Out of scope
Connection material Copper
Connection types Internal thread
Description JIP-IC DN25 TW PN16 T lo #28 C=var.
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Function On/off
In scope of WEEE and contain batteries No
Kvs values [m³/h] 34 m³/h
Leakage rate [% Kvs] Leakage rate A
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 0 °C
Medium alternative Glycolic water up to 50%
Mounting orientation All
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 16
Product group Ball valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
Storage temperature [°C] [Min] -40 °C
Type JIP-IC-TW
UK RoHS compliance Out of scope
Valve size DN 25
Valve type Reduced Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality