Shows 58 product(s)
Pressure operated water valve, WVFX 10, 3.50 bar - 16.00 bar, 1.400 m³/h
Connection type: G, Connection size [in]: 3/8, Kv value [m³/h]: 1.400, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 3.50 - 16.00, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare
Pressure operated water valve, WVFX 10, 4.00 bar - 23.00 bar, 1.400 m³/h
Connection type: G, Connection size [in]: 3/8, Kv value [m³/h]: 1.400, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 4.00 - 23.00, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare
Pressure operated water valve, WVFX 10, 4.00 bar - 23.00 bar, 1.400 m³/h
Connection type: G, Connection size [in]: 3/8, Kv value [m³/h]: 1.400, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 4.00 - 23.00, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): Solder, ODF
Pressure operated water valve, WVFX 10, 15.00 bar - 29.00 bar, 1.400 m³/h
Connection type: G, Connection size [in]: 3/8, Kv value [m³/h]: 1.400, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 15.00 - 29.00, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare
Pressure operated water valve, WVFX 15, 3.50 bar - 16.00 bar, 1.900 m³/h
Connection type: G, Connection size [in]: 1/2, Kv value [m³/h]: 1.900, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 3.50 - 16.00, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare