Shut-off valve, SVA-DH 250, Delta Pressure High, Max. Working Pressure [psig]: 580
148B376604
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap
Gross weight | 150 Kg |
Net weight | 128.2 Kg |
Volume | 716.072 Liter |
EAN | 5715162500620 |
Gross weight | 150 Kg |
Net weight | 128.2 Kg |
Volume | 716.072 Liter |
EAN | 5715162500620 |
Approval |
CE LLC CDC EURO-TYSK UKCA |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Cv value [gal/min] | 1867.6 gal/min |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Yes with exemptions |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 10 in |
Inlet connection size [mm] | 250 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 1610 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Outlet connection size [in] | 10 in |
Outlet connection size [mm] | 250 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
PED category | III |
Product description | Stop Valve |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off valve |
Quantity per packing format | 1 pc |
Refrigerants |
R113 R114 R1150 R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R245fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R413A R417A R421A R422A R422B R422D R427A R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R503 R507A R512A R513A R513B R515A R515B R516A R600 R600a R717 R744 RE170 R508B |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | SVA-DH 250 |
UK RoHS compliance | Out of scope |
Valve version | Delta Pressure High |
Approval |
CE LLC CDC EURO-TYSK UKCA |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Cv value [gal/min] | 1867.6 gal/min |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Yes with exemptions |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 10 in |
Inlet connection size [mm] | 250 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 1610 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Outlet connection size [in] | 10 in |
Outlet connection size [mm] | 250 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
PED category | III |
Product description | Stop Valve |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off valve |
Quantity per packing format | 1 pc |
Refrigerants |
R113 R114 R1150 R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R245fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R413A R417A R421A R422A R422B R422D R427A R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R503 R507A R512A R513A R513B R515A R515B R516A R600 R600a R717 R744 RE170 R508B |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | SVA-DH 250 |
UK RoHS compliance | Out of scope |
Valve version | Delta Pressure High |