Shut-off Ball valve for commercial A/C and Refrigeration

Shows 196 product(s)

009G7021

Shut-off ball valve, GBC 10s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in

009G7022

Shut-off ball valve, GBC 12s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in

009L5395

Shut-off ball valve, GBC 6s H

Max. Working Pressure [bar]: 90.0, Inlet connection type: Solder, ODF, Inlet size [mm]: 6.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 6.00

009L5396

Shut-off ball valve, GBC 10s H

Max. Working Pressure [bar]: 90.0, Inlet connection type: Solder, ODF, Inlet size [mm]: 10.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 10.00

009L5397

Shut-off ball valve, GBC 12s H

Max. Working Pressure [bar]: 90.0, Inlet connection type: Solder, ODF, Inlet size [mm]: 12.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00

009L5415

Shut-off ball valve, GBC 6s H

Max. Working Pressure [bar]: 90.0, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

009L5416

Shut-off ball valve, GBC 10s H

Max. Working Pressure [bar]: 90.0, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

009L5417

Shut-off ball valve, GBC 12s H

Max. Working Pressure [bar]: 90.0, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

009L5418

Shut-off ball valve, GBC 16s H

Max. Working Pressure [bar]: 90.0, Inlet connection type: Solder, ODF, Inlet size [mm]: 16.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00

009L5580

Shut-off ball valve, GBC 6s H

Max. Working Pressure [bar]: 90.0, Inlet connection type: Solder, ODF, Inlet size [mm]: 6.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 6.00

View: