Shut-off ball valve, GBC 10s
009G7061
This product has been discontinued.
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 10.00, Outlet size [mm]: 10.00
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 10.00, Outlet size [mm]: 10.00
Gross weight | 0.292 Kg |
Net weight | 0.235 Kg |
Volume | 0.695 Liter |
EAN | 5702428065764 |
Gross weight | 0.292 Kg |
Net weight | 0.235 Kg |
Volume | 0.695 Liter |
EAN | 5702428065764 |
Access port | Yes |
Approval |
CE EAC UL |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Cv value [gal/min] | 8.69 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 10 mm |
Kv value [m³/h] | 7.52 m³/h |
Max. test pressure [bar] | 65 bar |
Max. test pressure [psig] | 940 psig |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 650 psig |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 10 mm |
Packing format | Multi pack |
Panel mounting option | M4 × 0.7 (2 PC) |
Parts included | Schrader valve |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22/R407C R32 R407A R407F R410A R448A R449A R450A R452A R513A R1234ze(E) R404A/R507A |
SCIP dossier no. | 4b2fe785-688b-4157-ad7e-68b26c6e3e7b |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 300 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBC 10s |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R410A R448A R449A R450A R452A R507A R513A |
Access port | Yes |
Approval |
CE EAC UL |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Cv value [gal/min] | 8.69 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 10 mm |
Kv value [m³/h] | 7.52 m³/h |
Max. test pressure [bar] | 65 bar |
Max. test pressure [psig] | 940 psig |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 650 psig |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 10 mm |
Packing format | Multi pack |
Panel mounting option | M4 × 0.7 (2 PC) |
Parts included | Schrader valve |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22/R407C R32 R407A R407F R410A R448A R449A R450A R452A R513A R1234ze(E) R404A/R507A |
SCIP dossier no. | 4b2fe785-688b-4157-ad7e-68b26c6e3e7b |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 300 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBC 10s |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R410A R448A R449A R450A R452A R507A R513A |