Shows 11 product(s)
Solenoid valve, EVRS 15
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 3.100, Kv value [m³/h]: 2.700
Solenoid valve, EVRST 15
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 3.100, Kv value [m³/h]: 2.700
Solenoid valve, EVRS 20
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500
Solenoid valve, EVRST 15
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 3.100, Kv value [m³/h]: 2.700
Solenoid valve, EVRS 20
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500