Shows 11 product(s)
Solenoid valve, EVRST 20
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500
Solenoid valve, EVRS 3
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 0.270, Kv value [m³/h]: 0.230
Solenoid valve, EVRS 3
Function: NC, Inlet connection type: Thread, Outlet connection type: Thread, Cv value [gal/min]: 0.270, Kv value [m³/h]: 0.230
Solenoid valve, EVRS 10
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.700, Kv value [m³/h]: 1.500
Solenoid valve, EVRST 10
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.700, Kv value [m³/h]: 1.500