Shows 35 product(s)
Solenoid valve, EVRA 25
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 11.600, Kv value [m³/h]: 10.000
Solenoid valve, EVRA 25
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 11.600, Kv value [m³/h]: 10.000
Solenoid valve, EVRA 25
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 11.600, Kv value [m³/h]: 10.000
Solenoid valve, EVRA 32
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 18.500, Kv value [m³/h]: 16.000
Solenoid valve, EVRA 32
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 18.500, Kv value [m³/h]: 16.000
Solenoid valve, EVRA 40
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 28.900, Kv value [m³/h]: 25.000
Solenoid valve, EVRA 40
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 28.900, Kv value [m³/h]: 25.000
Solenoid valve, EVRA 32
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 18.500, Kv value [m³/h]: 16.000
Solenoid valve, EVRA 40
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 28.900, Kv value [m³/h]: 25.000
Solenoid valve, EVRA 32
Function: NC, Inlet connection type: Butt Weld, Outlet connection type: Butt weld, Cv value [gal/min]: 18.500, Kv value [m³/h]: 16.000