Solenoid valve, EVRAT 20
027X0149
This product has been discontinued.
Function: Solenoid valve
Function: Solenoid valve
Gross weight | 3.94 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428490962 |
Gross weight | 3.94 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428490962 |
China RoHS compliance | Out of scope |
Connection size [in] | 3/4 in |
Connection type | Socket weld |
EU RoHS compliance | Out of scope |
Function | Solenoid valve |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Regionally specified kits |
Product Name Description | Solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | EVRAT 20 |
Type designation | Solenoid |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Connection size [in] | 3/4 in |
Connection type | Socket weld |
EU RoHS compliance | Out of scope |
Function | Solenoid valve |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Regionally specified kits |
Product Name Description | Solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | EVRAT 20 |
Type designation | Solenoid |
UK RoHS compliance | Out of scope |