Solenoid valve, EVRA 10
032F621332
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500
Gross weight | 2.09 Kg |
Net weight | 1.843 Kg |
Volume | 6.248 Liter |
EAN | 5702428092166 |
Gross weight | 2.09 Kg |
Net weight | 1.843 Kg |
Volume | 6.248 Liter |
EAN | 5702428092166 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Ambient temperature range [°F] [max] | 175 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
EAC LLC CDC TYSK |
Body material | Cast iron |
China RoHS compliance | Out of scope |
Coil | Yes |
Coil connection | Connection Box |
Coil type | BE230CS |
Cv value [gal/min] | 1.73 gal/min |
Direction | Straightway |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Frequency [Hz] | 50/60 Hz |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flange |
Kv value [m³/h] | 1.5 m³/h |
Manual operation option | Yes |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 21 bar |
MaxOPD[bar] 20W DC | 18 bar |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.05 bar |
MinODP [psi] | 0.72 psi |
Orifice size [mm] | 10 mm |
Outlet connection type | Flange |
Packing format | Single pack |
Parts Program name | EVRA / EVRAT |
Power consumption | 10 W |
Power consumption [W] 50Hz | 17 W |
Power consumption [W] 60Hz | 14 W |
Product accessories |
Flanges Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | Solenoid valve spare parts |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage 50Hz Min [V] | 220 V |
Supply voltage 60Hz Max [V] | 230 V |
Supply voltage 60Hz Min [V] | 220 V |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 220 V |
Type | EVRA 10 |
Type designation | Solenoid valve |
UK RoHS compliance | Out of scope |
Valve operation | Servo-diaphragm |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Ambient temperature range [°F] [max] | 175 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
EAC LLC CDC TYSK |
Body material | Cast iron |
China RoHS compliance | Out of scope |
Coil | Yes |
Coil connection | Connection Box |
Coil type | BE230CS |
Cv value [gal/min] | 1.73 gal/min |
Direction | Straightway |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Frequency [Hz] | 50/60 Hz |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flange |
Kv value [m³/h] | 1.5 m³/h |
Manual operation option | Yes |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 21 bar |
MaxOPD[bar] 20W DC | 18 bar |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.05 bar |
MinODP [psi] | 0.72 psi |
Orifice size [mm] | 10 mm |
Outlet connection type | Flange |
Packing format | Single pack |
Parts Program name | EVRA / EVRAT |
Power consumption | 10 W |
Power consumption [W] 50Hz | 17 W |
Power consumption [W] 60Hz | 14 W |
Product accessories |
Flanges Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | Solenoid valve spare parts |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage 50Hz Min [V] | 220 V |
Supply voltage 60Hz Max [V] | 230 V |
Supply voltage 60Hz Min [V] | 220 V |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 220 V |
Type | EVRA 10 |
Type designation | Solenoid valve |
UK RoHS compliance | Out of scope |
Valve operation | Servo-diaphragm |