Flange set, Flange, 75 mm, Butt weld
027N2680
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PML 65; PM 65; PMFH 500; PMLX 65
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PML 65; PM 65; PMFH 500; PMLX 65
Gross weight | 3.623 Kg |
Net weight | 3.469 Kg |
Volume | 6.248 Liter |
EAN | 5702422050933 |
Gross weight | 3.623 Kg |
Net weight | 3.469 Kg |
Volume | 6.248 Liter |
EAN | 5702422050933 |
Connection size [in] | 3 in |
Connection size [mm] | 75 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 13.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 65 PMFH 500 PML 65 PMLX 65 |
Connection size [in] | 3 in |
Connection size [mm] | 75 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 13.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 65 PMFH 500 PML 65 PMLX 65 |