Flange set, Flange, 15 mm, Butt weld
192H3253
Connection standard: EN 10220, Material Spec.: Stainless steel, Used for product: EVRA 3 - 15; EVR 15; EVRAT 10
Connection standard: EN 10220, Material Spec.: Stainless steel, Used for product: EVRA 3 - 15; EVR 15; EVRAT 10
Gross weight | 0.553 Kilogram |
Net weight | 0.529 Kilogram |
Volume | 0.313 Liter |
EAN | 5702428196529 |
Gross weight | 0.553 Kilogram |
Net weight | 0.529 Kilogram |
Volume | 0.313 Liter |
EAN | 5702428196529 |
Connection size [in] | 1/2 in |
Connection size [mm] | 15 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Oval |
Flange version | 1.3 |
In scope of WEEE and contain batteries | No |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 32 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
EVR 15 EVRA 3 - 15 EVRAT 10 |
Connection size [in] | 1/2 in |
Connection size [mm] | 15 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Oval |
Flange version | 1.3 |
In scope of WEEE and contain batteries | No |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 32 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
EVR 15 EVRA 3 - 15 EVRAT 10 |