Thermostatic Injection Valves, Fluorinated Refrigerants

Shows 3 product(s)

068-3258

Desuperheating valve, TXI 2, Flare

Inlet size [in]: 3/8 in, Inlet connection type: Flare, Outlet size [in]: 1/2 in, Outlet connection type: Flare, Pressure range (Pi) [bar]: 1 - 5, Temperature range [°C]: 100 - 130

068-3343

Desuperheating valve, TXI 2, Flare

Inlet size [in]: 3/8 in, Inlet connection type: Flare, Outlet size [in]: 1/2 in, Outlet connection type: Solder, Pressure range (Pi) [bar]: 1 - 5, Temperature range [°C]: 100 - 130

068-7449

Desuperheating valve, TXI 2, Flare

Inlet size [in]: 3/8 in, Inlet connection type: Flare, Outlet size [in]: 1/2 in, Outlet connection type: Flare, Pressure range (Pi) [bar]: 1 - 5, Temperature range [°C]: 100 - 130