Orifice for expansion valve, ORF, R744

068Z2102

Temperature range [°C]: -40 - 0

Product details

Gross weight 13.2 Gram
Net weight 8 Gram
Volume 0.005 Liter
EAN 5715162487068

 

Approval EAC
Approval comments ATEX Ex nA IIA T3 Gc
China RoHS compliance Out of scope
Design Solder Adapter only
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Fluid Group 1
In scope of WEEE and contain batteries No
Orifice size CX
Packing format Multi pack
Parts Program name T2/TE2
PED category Art. 4, par. 3
Pressure connection standard ISO 228-1
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Orifice for expansion valve
Quantity per packing format 25 pc
Rated cap. cond. Range N [IMP] treceiver=32 ºF
Rated cap. cond. Range N [SI] treceiver=0 ºC
Rated cap. R744, Range N [kW] 2.19 kW
Rated cap. R744, Range N [TR] 0.62 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. c164ed45-f10d-4d73-9eae-355ccb479f4b
SCIP dossier product name T2 /TE2 - Thermostatic Expansion Valve
Serviceable No
Specification key MBS 4010-R131-A1CB12-2
Temperature range [°C] [max] 0 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 32 °F
Temperature range [°F] [min] -40 °F
Type ORF
UA address UA_2L.png
UK RoHS compliance Out of scope
Used for product T 2
TE 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality