Motor operated valve, ICM 25-A, Steel

148X0149

Outlet connection size [mm]: 25.0

Product details

Gross weight 6.94 Kilogram
Net weight 0.007 Kilogram
Volume 0.777 Liter
EAN 5702428489249

 

Body material Steel
Cable length [in] 118 in
Cable length [m] 3 m
Connection size [in] 1 in
Connection standard ASME B 16.11
Connection type Socket weld
Direction Straightway
In scope of WEEE and contain batteries No
Outlet connection size [mm] 25 mm
Packing format Single pack
Parts included ICAD 600A
Product description Motor operated valve
Product group Regionally specified kits
Product Name Description Motor operated valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Top cover Actuator
Type ICM 25-A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality