Shows 92 product(s)
Pilot operated servo valve, ICS 25-10-STD
Product Type: ICS 25-10-STD, Connection size [in]: 1 in, Connection type: Socket weld, Connection standard: ASME B 16.11, 363.0 psig - 754.0 psig
Pilot operated servo valve, ICS 25-15-STD
Product Type: ICS 25-15-STD, Connection size [in]: 3/4 in, Connection type: Socket weld, Connection standard: ASME B 16.11, 363.0 psig - 754.0 psig
Pilot operated servo valve, ICS 50-OS
Product Type: ICS 50-OS, Connection size [in]: 2 in, Connection type: Socket weld, Connection standard: ASME B 16.11, 14.8 psig - 131.0 psig
Pilot operated servo valve, ICS 50-OS
Product Type: ICS 50-OS, Connection size [in]: 2 1/8 in, Connection type: Soldering, Connection standard: ASME B 16.22, 14.8 psig - 131.0 psig
Pilot operated servo valve, ICS 25-10-STD
Product Type: ICS 25-10-STD, Connection size [in]: 1 in, Connection type: Socket weld, Connection standard: ASME B 16.11, 0.0 psig - 102.0 psig
Pilot operated servo valve, ICS 65-STD
Product Type: ICS 65-STD, Connection size [in]: 3 in, Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, 20.0 psig - 102.0 psig
Pilot operated servo valve, ICS 100-STD
Product Type: ICS 100-STD, Connection size [in]: 4 in, Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, 20.0 psig - 102.0 psig
Pilot operated servo valve, ICS 25-5-L
Product Type: ICS 25-5-L, Connection size [in]: 3/4 in, Connection type: Socket weld, Connection standard: ASME B 16.11, 0.0 psig - 102.0 psig
Pilot operated servo valve, ICS 50-S
Product Type: ICS 50-S, Connection size [in]: 2 in, Connection type: Socket weld, Connection standard: ASME B 16.11, 20.0 psig - 102.0 psig
Pilot operated servo valve, ICS 40
Pilot operated servo valve, Cv value [gal/min]: 31.000, Kv value [m³/h]: 27.000