Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
You have arrived at the Danfoss Global Product Catalog.
If you are looking for Danfoss USA Product Store and catalog - which enables you to purchase our products - then please select the USA Product Store button.
USA Product Store Continue to Global Catalog
Do not show this message again
Shows 156 product(s)
Motor operated valve, ICM 25-B, Steel
Outlet connection size [mm]: 25.0
Motor operated valve, ICM 25-A, Steel
Motor operated valve, ICM 20-A, Steel
Outlet connection size [mm]: 20.0
Motor operated valve, ICM 20-C, Steel
Motor operated valve, ICM 32-B, Steel
Outlet connection size [mm]: 32.0
Motor operated valve, ICM 20-B, Steel
Motor operated valve, ICM 40-B, Steel
Outlet connection size [mm]: 40.0
Motor operated valve, ICM 65-A, Steel
Outlet connection size [mm]: 65.0
Motor operated valve, ICM 65-B, Steel
Motor operated valve, ICM 40-A, Steel
Motor operated valve, ICM 50-A, Steel
Outlet connection size [mm]: 50.0
Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.600
View: