Check and Stop valve, SCA-X 65, Direction: Straightway, Connection standard: ASME B 36.10 SCHEDULE 40

148X1437

Product details

Gross weight 62.76 Kilogram
Net weight 41.46 Kilogram
Volume 0.777 Liter
EAN 5715162694091

 

Connection size [in] 1/2 in
Connection standard ASME B 36.10 SCHEDULE 40
Connection type Butt weld
Direction Straightway
Filter version Standard version
In scope of WEEE and contain batteries No
Packing format Single pack
Product description Stop Check Valve
Product group Regionally specified kits
Product Name Description Check and Stop valve
Quantity per packing format 1 pc
Type SCA-X 65
Weave fineness [Mesh] 38 Mesh
Weave fineness [µm] 500 µm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality