Thermostat, KP98
060L202466
Contact function: 2 SPST(NC), Sensor type: Remote bulb, Capillary tube length [mm]: 1016, Enclosure rating IP: IP30
Contact function: 2 SPST(NC), Sensor type: Remote bulb, Capillary tube length [mm]: 1016, Enclosure rating IP: IP30
Gross weight | 0.68 Kilogram |
Net weight | 0.62 Kilogram |
Volume | 1.993 Liter |
EAN | 5702428016797 |
Gross weight | 0.68 Kilogram |
Net weight | 0.62 Kilogram |
Volume | 1.993 Liter |
EAN | 5702428016797 |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 150 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE CMIM EAC LLC CDC EURO-TYSK LVD PZH RINA RMRS RoHS China c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] | 40 in |
Capillary tube length [mm] | 1016 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Contact function | 2 SPST(NC) |
Contact rating |
120 V AC, 16 FLA, 96 LRA 16 A resistive, single phase 240 V AC, 8 FLA, 48 LRA 8 A resistive, single phase Pilot Duty: 120/240 V ac 3A Pilot Duty: 240V dc 12W(0.05A) |
Diff. @ Max. range setting [K] | 14 K |
Diff. @ Max. range setting[°C] | 14 °C |
Diff. @ Max. range setting[°F] | 25 °F |
Diff. @ Min. range setting [K] | 14 K |
Diff. @ Min. range setting[°C] | 14 °C |
Diff. @ Min. range setting[°F] | 25 °F |
Differential type | Fixed |
Electrical conn. Male/Female | Female |
Electrical connection | Swivel cable connector |
Electrical connection size | NPSM 1/2 - 14 |
Electrical connection standard | ANSI/ASME B1.20.1 |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
Equipment | Right side cap.tube 80 in |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 150 °C |
Max. sensor temperature [°F] | 302 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function, left side | Manual Max |
Reset function, right side | Manual Max |
SCIP dossier no. | be15a44e-80b1-41bd-9578-c8ff1cd7b9f3 |
Sensor size (Ø x L) [in] | 3/8 x 4 1/2 in |
Sensor size (Ø x L) [mm] | 9.5 x 115 mm |
Sensor type | Remote bulb |
Serviceable | No |
Temp. range left side [°C] [max] | 120 °C |
Temp. range left side [°C] [min] | 60 °C |
Temp. range left side [°F] [max] | 250 °F |
Temp. range left side [°F] [min] | 140 °F |
Temp. range right side [°C] [max] | 180 °C |
Temp. range right side [°C] [min] | 100 °C |
Temp. range right side [°F] [max] | 350 °F |
Temp. range right side [°F] [min] | 210 °F |
Type | KP98 |
UK RoHS compliance | Yes |
UL approval file name | E31024 |
UL evaluated | Yes |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 150 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE CMIM EAC LLC CDC EURO-TYSK LVD PZH RINA RMRS RoHS China c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] | 40 in |
Capillary tube length [mm] | 1016 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Contact function | 2 SPST(NC) |
Contact rating |
120 V AC, 16 FLA, 96 LRA 16 A resistive, single phase 240 V AC, 8 FLA, 48 LRA 8 A resistive, single phase Pilot Duty: 120/240 V ac 3A Pilot Duty: 240V dc 12W(0.05A) |
Diff. @ Max. range setting [K] | 14 K |
Diff. @ Max. range setting[°C] | 14 °C |
Diff. @ Max. range setting[°F] | 25 °F |
Diff. @ Min. range setting [K] | 14 K |
Diff. @ Min. range setting[°C] | 14 °C |
Diff. @ Min. range setting[°F] | 25 °F |
Differential type | Fixed |
Electrical conn. Male/Female | Female |
Electrical connection | Swivel cable connector |
Electrical connection size | NPSM 1/2 - 14 |
Electrical connection standard | ANSI/ASME B1.20.1 |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
Equipment | Right side cap.tube 80 in |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 150 °C |
Max. sensor temperature [°F] | 302 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function, left side | Manual Max |
Reset function, right side | Manual Max |
SCIP dossier no. | be15a44e-80b1-41bd-9578-c8ff1cd7b9f3 |
Sensor size (Ø x L) [in] | 3/8 x 4 1/2 in |
Sensor size (Ø x L) [mm] | 9.5 x 115 mm |
Sensor type | Remote bulb |
Serviceable | No |
Temp. range left side [°C] [max] | 120 °C |
Temp. range left side [°C] [min] | 60 °C |
Temp. range left side [°F] [max] | 250 °F |
Temp. range left side [°F] [min] | 140 °F |
Temp. range right side [°C] [max] | 180 °C |
Temp. range right side [°C] [min] | 100 °C |
Temp. range right side [°F] [max] | 350 °F |
Temp. range right side [°F] [min] | 210 °F |
Type | KP98 |
UK RoHS compliance | Yes |
UL approval file name | E31024 |
UL evaluated | Yes |