Thermostat, KP73
060L116066
Reset function: Manual Min, Contact function: SPDT, Sensor type: Double contact remote sensor, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30
Reset function: Manual Min, Contact function: SPDT, Sensor type: Double contact remote sensor, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30
Gross weight | 0.616 Kilogram |
Net weight | 0.552 Kilogram |
Volume | 1.87 Liter |
EAN | 5702428016544 |
Gross weight | 0.616 Kilogram |
Net weight | 0.552 Kilogram |
Volume | 1.87 Liter |
EAN | 5702428016544 |
Alarm Signal | Falling |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 150 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
BV CCC CE CMIM DNV EAC GL LLC CDC EURO-TYSK LR LVD PZH RINA RMRS RoHS China c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] | 196 7/8 in |
Capillary tube length [mm] | 5000 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=10 A, 400 V AC1=16 A, 400 V AC3=16 A, 400 V DC13=12 W, 220 V LR=112 A, 400 V |
Differential (FS) [K] | 4 K |
Differential type | Fixed (max. value) |
Electrical connection | Rubber cable gland |
Electrical connection size | 6-14 mm |
Electrical spec. standard | EN 60947-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory setting (FS) [°C] | 2 °C |
Factory setting type | Dedicated |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 80 °C |
Max. sensor temperature [°F] | 176 °F |
Packing format | Industrial pack |
Parts included |
screws Wall bracket |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 12 pc |
Reset function | Manual Min |
Sensor size (Ø x L) [in] | 13/32 x 3 3/8 in |
Sensor size (Ø x L) [mm] | 10 x 85 mm |
Sensor type | Double contact remote sensor |
Serviceable | No |
Type | KP73 |
UK RoHS compliance | Yes |
UL approval file name | E31024 |
UL evaluated | Yes |
Alarm Signal | Falling |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 150 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
BV CCC CE CMIM DNV EAC GL LLC CDC EURO-TYSK LR LVD PZH RINA RMRS RoHS China c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] | 196 7/8 in |
Capillary tube length [mm] | 5000 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=10 A, 400 V AC1=16 A, 400 V AC3=16 A, 400 V DC13=12 W, 220 V LR=112 A, 400 V |
Differential (FS) [K] | 4 K |
Differential type | Fixed (max. value) |
Electrical connection | Rubber cable gland |
Electrical connection size | 6-14 mm |
Electrical spec. standard | EN 60947-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory setting (FS) [°C] | 2 °C |
Factory setting type | Dedicated |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 80 °C |
Max. sensor temperature [°F] | 176 °F |
Packing format | Industrial pack |
Parts included |
screws Wall bracket |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 12 pc |
Reset function | Manual Min |
Sensor size (Ø x L) [in] | 13/32 x 3 3/8 in |
Sensor size (Ø x L) [mm] | 10 x 85 mm |
Sensor type | Double contact remote sensor |
Serviceable | No |
Type | KP73 |
UK RoHS compliance | Yes |
UL approval file name | E31024 |
UL evaluated | Yes |