Pressure switches

Shows 68 product(s)

Pressure switch, KP1

Regulation range [bar] Pe: -0.90 - 7.00, Differential [bar]: 0.70, Reset function: Manual Min, Pressure connection type: Flare, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0

Pressure switch, KP1

Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Reset function: Auto, Pressure connection type: Flare nut, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0

Pressure switch, KP1

Regulation range [bar] Pe: -0.90 - 7.00, Differential [bar]: 0.70, Reset function: Manual Min, Pressure connection type: Solder, ODF, Pressure connection size: 6 mm, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0

Pressure switch, KP1

Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 6 mm, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 17.0

Pressure switch, KP1

Regulation range [bar] Pe: -0.90 - 7.00, Differential [bar]: 0.70, Reset function: Manual Min, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0

View: