Pressure switches

Shows 69 product(s)

Pressure switch, KP5

Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 1.80 - 6.00, Reset function: Auto, Pressure connection type: Flare nut, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 35.0

Pressure switch, KP5

Differential [bar]: 3.00, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 35.0

Pressure switch, KP5

Differential [bar]: 2.00, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 35.0

Pressure switch, KP7W

Differential [bar]: 4.00 - 10.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 35.0

Pressure switch, KP1

Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 17.0

View: