Shows 67 product(s)
Pressure switch, KP5A
Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 3.00, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: M, Pressure connection size: 10 x 0.75, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 35.0
Pressure switch, KP1A
Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: M, Pressure connection size: 10 x 0.75, Pressure Male/Female: Male, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 17.0
Pressure switch, KP1A
Regulation range [bar] Pe: -0.90 - 7.00, Differential [bar]: 0.70, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: M, Pressure connection size: 10 x 0.75, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KP1A
Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: M, Pressure connection size: 10 x 0.75, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KP5
Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 1.80 - 6.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 35.0