Shows 17 product(s)
Differential pressure switch, RT262AE
Diff.press.setting range [bar]: 0.10 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11.0
Differential pressure switch, RT260AE
Diff.press.setting range [bar]: 0.50 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Differential pressure switch, RT262AL
Diff.press.setting range [bar]: 0.10 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11.0
Differential pressure switch, RT263AL
Diff.press.setting range [bar]: 0.10 - 1.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7.0
Differential pressure switch, RT260AL
Diff.press.setting range [bar]: 0.50 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0