084H4559
Product Type: AKS 4100 U, Type designation: Coaxial Service kit, Used for product comments: CO2 Fgas, Used for product: AKS 4100 U
Product Type: AKS 4100 U, Type designation: Coaxial Service kit, Used for product comments: CO2 Fgas, Used for product: AKS 4100 U
Gross weight | 0.007 Kg |
Net weight | 0.007 Kg |
Volume | 0.007 Liter |
EAN | 5702428547376 |
Gross weight | 0.007 Kg |
Net weight | 0.007 Kg |
Volume | 0.007 Liter |
EAN | 5702428547376 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
Type | AKS 4100 U |
Type designation | Coaxial Service kit |
Used for product | AKS 4100 U |
Used for product comments | CO2 Fgas |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
Type | AKS 4100 U |
Type designation | Coaxial Service kit |
Used for product | AKS 4100 U |
Used for product comments | CO2 Fgas |