Sensors, Remote kit 10 meters, GDA
148H6254
Remote kit 10 meters, Used for product: GDA, Packing format: Multi pack, Quantity per packing format: 10
Remote kit 10 meters, Used for product: GDA, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 2.513 Kilogram |
Net weight | 0.999 Kilogram |
Volume | 4.076 Liter |
EAN | 5715162606308 |
Gross weight | 2.513 Kilogram |
Net weight | 0.999 Kilogram |
Volume | 4.076 Liter |
EAN | 5715162606308 |
Comments | 10M CABLE EXTENSION +A HOUSING |
Gas detecting sensor version | Basic |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
Type | Accessory |
Type designation | GD Accessory |
Used for product | GDA |
Comments | 10M CABLE EXTENSION +A HOUSING |
Gas detecting sensor version | Basic |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
Type | Accessory |
Type designation | GD Accessory |
Used for product | GDA |