Gas detecting sensor, Sensor Boards
148H5225
This product has been discontinued.
Function: Gas detecting sensor
Function: Gas detecting sensor
Gross weight | 0.136 Kg |
Net weight | 0.101 Kg |
Volume | 1.241 Liter |
EAN | 5702428879569 |
Gross weight | 0.136 Kg |
Net weight | 0.101 Kg |
Volume | 1.241 Liter |
EAN | 5702428879569 |
Function | Gas detecting sensor |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Sensors |
Product Name Description | Gas detecting sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Sensor Boards |
Function | Gas detecting sensor |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Sensors |
Product Name Description | Gas detecting sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Sensor Boards |