Gas detection unit, GDH
148H6074
Gas detecting sensor version: Heavy Duty, Sensor 1 type: Pellistor, Refrig. range [ppm] sensor1: 0 - 5000
Gas detecting sensor version: Heavy Duty, Sensor 1 type: Pellistor, Refrig. range [ppm] sensor1: 0 - 5000
Gross weight | 1300 Gram |
Net weight | 1300 Gram |
Volume | 3790 Liter |
EAN | 5702424538897 |
Gross weight | 1300 Gram |
Net weight | 1300 Gram |
Volume | 3790 Liter |
EAN | 5702424538897 |
Alarmlimits high [ppm] sensor1 | 2500 ppm |
Alarmlimits low [ppm] sensor1 | 800 ppm |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Gas detecting sensor version | Heavy Duty |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
ATEX/IECEx certificate Cable gland Complete unit Mounting kit Calibration certificate |
Power consumption [A] | 0.13 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
Refrig. range [ppm] sensor1 [max] | 5000 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants | R290 |
Relative humidity (RH) [%] [max] | 90 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Pellistor |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [min] | 16 V |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -20 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -4 °F |
Type | GDH |
UK RoHS compliance | Out of scope |
Alarmlimits high [ppm] sensor1 | 2500 ppm |
Alarmlimits low [ppm] sensor1 | 800 ppm |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Gas detecting sensor version | Heavy Duty |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
ATEX/IECEx certificate Cable gland Complete unit Mounting kit Calibration certificate |
Power consumption [A] | 0.13 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
Refrig. range [ppm] sensor1 [max] | 5000 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants | R290 |
Relative humidity (RH) [%] [max] | 90 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Pellistor |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [min] | 16 V |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -20 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -4 °F |
Type | GDH |
UK RoHS compliance | Out of scope |