Micro Plate heat exchanger, MPHE H30L-C
111B7784
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 52, Brazing material: Copper brazing
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 52, Brazing material: Copper brazing
Gross weight | 4.84 Kg |
Net weight | 4.69 Kg |
Volume | 3.534 Cubic dec. |
EAN | 5715162848463 |
Gross weight | 4.84 Kg |
Net weight | 4.69 Kg |
Volume | 3.534 Cubic dec. |
EAN | 5715162848463 |
Application | Heat pump |
Approval |
EAC KRAIA PED RoHS UA UKCA |
Brazing material | Copper brazing |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
Function | Condenser |
Max working pressure [psi] | 696 psi |
Max. Working Pressure [bar] | 48 bar |
Model no. | 30 |
Number of plates | 52 |
Packing format | Industrial pack |
Plate material no. | AISI 316L |
Plate pattern | H |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | H1"1/8 |
Q1 conn. type | Solder connection |
Q2 conn. size range | H1"1/8 |
Q2 conn. type | Solder connection |
Q3 conn. size range | H1/2R |
Q3 conn. type | Solder connection |
Q4 conn. size range | H3/4" |
Q4 conn. type | Solder connection |
Quantity per packing format | 50 pc |
Type | MPHE H30L-C |
Application | Heat pump |
Approval |
EAC KRAIA PED RoHS UA UKCA |
Brazing material | Copper brazing |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
Function | Condenser |
Max working pressure [psi] | 696 psi |
Max. Working Pressure [bar] | 48 bar |
Model no. | 30 |
Number of plates | 52 |
Packing format | Industrial pack |
Plate material no. | AISI 316L |
Plate pattern | H |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | H1"1/8 |
Q1 conn. type | Solder connection |
Q2 conn. size range | H1"1/8 |
Q2 conn. type | Solder connection |
Q3 conn. size range | H1/2R |
Q3 conn. type | Solder connection |
Q4 conn. size range | H3/4" |
Q4 conn. type | Solder connection |
Quantity per packing format | 50 pc |
Type | MPHE H30L-C |