Micro Plate heat exchanger, MPHE C62L-CX
021H0310
Function: Condenser, Max working pressure [psi]: 711, Number of plates: 90, Brazing material: Copper brazing
Function: Condenser, Max working pressure [psi]: 711, Number of plates: 90, Brazing material: Copper brazing
Gross weight | 17.029 Kg |
Net weight | 15.34 Kg |
Volume | 22.736 Liter |
EAN | 5702424275303 |
Gross weight | 17.029 Kg |
Net weight | 15.34 Kg |
Volume | 22.736 Liter |
EAN | 5702424275303 |
Application | Chiller |
Approval |
KRAIA PED RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Condenser |
H1 conn. type | Victaulic connection |
H2 conn. size | 1,5 |
H2 conn. type | Victaulic connection |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49 bar |
Model no. | 62 |
Number of plates | 90 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | X |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | G1/2 |
Q1 conn. type | G Internal thread connection |
Q2 conn. size range | G1/2 |
Q2 conn. type | G Internal thread connection |
Q3 conn. size range | 7/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 1 1/8 in |
Q4 conn. type | Solder connection |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R290 R32 R404A R407A R407C R407F R410A R422D R444B R448A R449A R450A R452A R454B R513A R600a R454C R1233zd(E) R11 R113 R114 R12 R123 R1234yf R1234ze R124 R152a R227ea R245fa R401A R402A R402B R407B R408A R409A R412A R413A R417A R452B R455A R500 R502 R507A R515B R508B |
Type | MPHE C62L-CX |
UK RoHS compliance | Yes |
Application | Chiller |
Approval |
KRAIA PED RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Condenser |
H1 conn. type | Victaulic connection |
H2 conn. size | 1,5 |
H2 conn. type | Victaulic connection |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49 bar |
Model no. | 62 |
Number of plates | 90 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | X |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | G1/2 |
Q1 conn. type | G Internal thread connection |
Q2 conn. size range | G1/2 |
Q2 conn. type | G Internal thread connection |
Q3 conn. size range | 7/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 1 1/8 in |
Q4 conn. type | Solder connection |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R290 R32 R404A R407A R407C R407F R410A R422D R444B R448A R449A R450A R452A R454B R513A R600a R454C R1233zd(E) R11 R113 R114 R12 R123 R1234yf R1234ze R124 R152a R227ea R245fa R401A R402A R402B R407B R408A R409A R412A R413A R417A R452B R455A R500 R502 R507A R515B R508B |
Type | MPHE C62L-CX |
UK RoHS compliance | Yes |