Micro Plate heat exchanger, MPHE C129L-EZD-D
111B6401
Function: Evaporator, Max working pressure [psi]: 711, Number of plates: 106, Brazing material: Copper brazing
Function: Evaporator, Max working pressure [psi]: 711, Number of plates: 106, Brazing material: Copper brazing
Gross weight | 38.45 Kg |
Net weight | 38.3 Kg |
EAN | 5702424616397 |
Gross weight | 38.45 Kg |
Net weight | 38.3 Kg |
EAN | 5702424616397 |
Application | Chiller |
Approval |
AS CRN PED RoHS UA UKCA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | Rc2''1/2 |
H2 conn. size | Rc2''1/2 |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49 bar |
Model No. | 129 |
Number of plates | 106 |
Packing format | Industrial pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | ZD-D |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | N1/2T |
Q1 conn. type | R Internal thread connection |
Q2 conn. size range | N1/2T |
Q2 conn. type | R Internal thread connection |
Q3 conn. size range | H5/8 |
Q3 conn. type | Solder connection |
Q4 conn. size range | H1''5/8K |
Q5 conn. size range | H5/8 |
Q5 conn. type | Solder connection |
Q6 conn. size range | H1''5/8K |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R407C R513A R600a R11 R113 R114 R12 R123 R1233zd(E) R1234yf R124 R152a R227ea R245fa R290 R32 R401A R402A R402B R404A R407A R407B R407F R408A R409A R410A R412A R413A R417A R422D R444B R448A R449A R450A R452A R452B R454B R454C R455A R500 R502 R507A R515B R508B R1233ze can't be used |
Type | MPHE C129L-EZD-D |
UK RoHS compliance | Yes |
Application | Chiller |
Approval |
AS CRN PED RoHS UA UKCA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | Rc2''1/2 |
H2 conn. size | Rc2''1/2 |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49 bar |
Model No. | 129 |
Number of plates | 106 |
Packing format | Industrial pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | ZD-D |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | N1/2T |
Q1 conn. type | R Internal thread connection |
Q2 conn. size range | N1/2T |
Q2 conn. type | R Internal thread connection |
Q3 conn. size range | H5/8 |
Q3 conn. type | Solder connection |
Q4 conn. size range | H1''5/8K |
Q5 conn. size range | H5/8 |
Q5 conn. type | Solder connection |
Q6 conn. size range | H1''5/8K |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R407C R513A R600a R11 R113 R114 R12 R123 R1233zd(E) R1234yf R124 R152a R227ea R245fa R290 R32 R401A R402A R402B R404A R407A R407B R407F R408A R409A R410A R412A R413A R417A R422D R444B R448A R449A R450A R452A R452B R454B R454C R455A R500 R502 R507A R515B R508B R1233ze can't be used |
Type | MPHE C129L-EZD-D |
UK RoHS compliance | Yes |