Strainers, FIA-140B 65
148B6835
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 140.0
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 140.0
Gross weight | 4.971 Kg |
Net weight | 4.46 Kg |
Volume | 7.259 Liter |
EAN | 5702424590550 |
Gross weight | 4.971 Kg |
Net weight | 4.46 Kg |
Volume | 7.259 Liter |
EAN | 5702424590550 |
Approval |
CE EAC UKCA |
Brand | SVL Flexline |
China RoHS compliance | Out of scope |
Colour Paint | Green |
Connection material | Steel |
Connection standard | ANSIB36.10 SCH80 |
Cv value [gal/min] 100 plain | 247 gal/min |
Cv value [gal/min] 100 pleated | 305.12 gal/min |
Cv value [gal/min] 38 plain | 265.93 gal/min |
Cv value [gal/min] 38 pleated | 328.45 gal/min |
Cv value [gal/min] 72 plain | 254.49 gal/min |
Cv value [gal/min] 72 pleated | 314.36 gal/min |
Direction | Angleway |
Equipment | Cover |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 2 1/2 in |
Inlet connection type | Butt weld |
Kv value [m3/h] µ150 plain | 56.1 m³/h |
Kv value [m3/h] µ150 pleated | 69.3 m³/h |
Kv value [m3/h] µ250 plain | 57.8 m³/h |
Kv value [m3/h] µ250 pleated | 71.4 m³/h |
Kv value [m3/h] µ500 plain | 60.4 m³/h |
Kv value [m3/h] µ500 pleated | 74.6 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Outlet connection size [in] | 2 1/2 in |
Outlet connection type | Butt weld |
Packing format | Single pack |
PED category | I |
Product accessories | SVL Flexline accessories |
Product description | Filter housing |
Product group | Strainers |
Product Name Description | Strainer housing |
Quantity per packing format | 1 pc |
Refrigerants | R744 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -40 °F |
Type | FIA-140B 65 |
UK RoHS compliance | Out of scope |
Valve version | Standard version |
Approval |
CE EAC UKCA |
Brand | SVL Flexline |
China RoHS compliance | Out of scope |
Colour Paint | Green |
Connection material | Steel |
Connection standard | ANSIB36.10 SCH80 |
Cv value [gal/min] 100 plain | 247 gal/min |
Cv value [gal/min] 100 pleated | 305.12 gal/min |
Cv value [gal/min] 38 plain | 265.93 gal/min |
Cv value [gal/min] 38 pleated | 328.45 gal/min |
Cv value [gal/min] 72 plain | 254.49 gal/min |
Cv value [gal/min] 72 pleated | 314.36 gal/min |
Direction | Angleway |
Equipment | Cover |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 2 1/2 in |
Inlet connection type | Butt weld |
Kv value [m3/h] µ150 plain | 56.1 m³/h |
Kv value [m3/h] µ150 pleated | 69.3 m³/h |
Kv value [m3/h] µ250 plain | 57.8 m³/h |
Kv value [m3/h] µ250 pleated | 71.4 m³/h |
Kv value [m3/h] µ500 plain | 60.4 m³/h |
Kv value [m3/h] µ500 pleated | 74.6 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Outlet connection size [in] | 2 1/2 in |
Outlet connection type | Butt weld |
Packing format | Single pack |
PED category | I |
Product accessories | SVL Flexline accessories |
Product description | Filter housing |
Product group | Strainers |
Product Name Description | Strainer housing |
Quantity per packing format | 1 pc |
Refrigerants | R744 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -40 °F |
Type | FIA-140B 65 |
UK RoHS compliance | Out of scope |
Valve version | Standard version |