Hermetic filter drier, DCL, 16 cu.in., Steel
023Z1330
Inlet connection type: Face Seal, Outlet connection type: Face Seal, Core Size code: 16 cu.in.
Inlet connection type: Face Seal, Outlet connection type: Face Seal, Core Size code: 16 cu.in.
Gross weight | 0.842 Kg |
Net weight | 0.748 Kg |
Volume | 1.291 Liter |
EAN | 5702428158589 |
Gross weight | 0.842 Kg |
Net weight | 0.748 Kg |
Volume | 1.291 Liter |
EAN | 5702428158589 |
Acid capacity [g] | 3.11 g |
Acid capacity [oz] | 0.11 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Core | Solid core |
Core Size code | 16 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 443 R290: -- R32: 373 R404A: 461 R407C: 430 R410A: 401 R507: 483 |
Drying Cap[Drops of Water]52°C |
R134a: 405 R290: -- R32: 343 R404A: 437 R407C: 396 R410A: 356 R507: 434 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [kW] |
R134a: 38.7 R290: -- R32: 58.9 R404A: 27.2 R407C: 39.6 R410A: 40.2 R507: 26.4 |
Flow capacity [TR] |
R134a: 11.0 R290: -- R32: 16.8 R404A: 7.7 R407C: 11.3 R410A: 11.4 R507: 7.5 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 5/8 in |
Inlet connection type | Face seal |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 7.63 Fluid Ounce US |
Net volume [l] | 0.226 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 5/8 in |
Outlet connection type | Face seal |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | No |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R290 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A R600 |
Serviceable | No |
Shell volume [foz US] | 11.97 Fluid Ounce US |
Shell volume [l] | 0.35 L |
Solid core surface [cm2] | 183 cm² |
Solid core surface [in2] | 28.34 in² |
Solid core volume [cm3] | 128 cm³ |
Solid core volume [in3] | 7.84 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCL |
Type designation | DCL 165FS |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
Acid capacity [g] | 3.11 g |
Acid capacity [oz] | 0.11 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Core | Solid core |
Core Size code | 16 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 443 R290: -- R32: 373 R404A: 461 R407C: 430 R410A: 401 R507: 483 |
Drying Cap[Drops of Water]52°C |
R134a: 405 R290: -- R32: 343 R404A: 437 R407C: 396 R410A: 356 R507: 434 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [kW] |
R134a: 38.7 R290: -- R32: 58.9 R404A: 27.2 R407C: 39.6 R410A: 40.2 R507: 26.4 |
Flow capacity [TR] |
R134a: 11.0 R290: -- R32: 16.8 R404A: 7.7 R407C: 11.3 R410A: 11.4 R507: 7.5 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 5/8 in |
Inlet connection type | Face seal |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 7.63 Fluid Ounce US |
Net volume [l] | 0.226 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 5/8 in |
Outlet connection type | Face seal |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | No |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R290 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A R600 |
Serviceable | No |
Shell volume [foz US] | 11.97 Fluid Ounce US |
Shell volume [l] | 0.35 L |
Solid core surface [cm2] | 183 cm² |
Solid core surface [in2] | 28.34 in² |
Solid core volume [cm3] | 128 cm³ |
Solid core volume [in3] | 7.84 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCL |
Type designation | DCL 165FS |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |