
080Z2101
AK-EM800 Alarm Mgmt/HAACP - 250 sites, Packing format: Single pack, Quantity per packing format: 1
AK-EM800 Alarm Mgmt/HAACP - 250 sites, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 0.1 kg |
Net weight | 0.1 kg |
EAN | 5702428902304 |
Gross weight | 0.1 kg |
Net weight | 0.1 kg |
EAN | 5702428902304 |
Function | 56K Modem with adaptor |
Further information | Serial RS232 |
Packing format | Single pack |
Product group | Supervisory solutions |
Product name | System software |
Quantity per packing format | 1 pc |
Type | Accessory |
Type designation | AK2 |
Function | 56K Modem with adaptor |
Further information | Serial RS232 |
Packing format | Single pack |
Product group | Supervisory solutions |
Product name | System software |
Quantity per packing format | 1 pc |
Type | Accessory |
Type designation | AK2 |