Optyma™ High Ambient 52 Pack, OP-MPZE068MTW07N
114X7148
Segment usage: Medium Back Pressure, Refrigerants: R404A; R134a, Compressor power supply [V]: 230/1/60
Segment usage: Medium Back Pressure, Refrigerants: R404A; R134a, Compressor power supply [V]: 230/1/60
Gross weight | 143 Kg |
Net weight | 107 Kg |
Volume | 652.62 Liter |
EAN | 5702428561518 |
Gross weight | 143 Kg |
Net weight | 107 Kg |
Volume | 652.62 Liter |
EAN | 5702428561518 |
Air flow @ 60Hz [m³/h] | 3405 m³/h |
Applications | MBP |
Compressor model | MTZ040 |
Compressor power supply [V] | 230/1/60 |
Condenser Coil Internal Volume [L] | 1.69 mm³ |
Condenser type | G7 |
Description | OP-MPZE068MTW07N |
Electrical code | N |
Family | Optyma™ High Ambient 52 Pack |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | H3 |
Fan current @ 60Hz [A] | 1.3 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 60Hz [W] | 290 W |
Fan power output @ 60Hz [W] | 230 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 483 mm |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | OP-MPZE068MTW07N |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Package unit |
Receiver volume [L] | 6.2 L |
Refrigerants |
R134a R404A |
Segment usage | Medium Back Pressure |
Sound power @ 60Hz [db(A)] | 71 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 40 dBA |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 966 mm |
Type | Optyma™ High Ambient 52 Pack W07 |
Version | W07 |
Voltage 60Hz [V] | 207 V |
Voltage 60Hz [V] [Max] | 253 V |
Width [mm] | 1408 mm |
Air flow @ 60Hz [m³/h] | 3405 m³/h |
Applications | MBP |
Compressor model | MTZ040 |
Compressor power supply [V] | 230/1/60 |
Condenser Coil Internal Volume [L] | 1.69 mm³ |
Condenser type | G7 |
Description | OP-MPZE068MTW07N |
Electrical code | N |
Family | Optyma™ High Ambient 52 Pack |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | H3 |
Fan current @ 60Hz [A] | 1.3 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 60Hz [W] | 290 W |
Fan power output @ 60Hz [W] | 230 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 483 mm |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | OP-MPZE068MTW07N |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Package unit |
Receiver volume [L] | 6.2 L |
Refrigerants |
R134a R404A |
Segment usage | Medium Back Pressure |
Sound power @ 60Hz [db(A)] | 71 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 40 dBA |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 966 mm |
Type | Optyma™ High Ambient 52 Pack W07 |
Version | W07 |
Voltage 60Hz [V] | 207 V |
Voltage 60Hz [V] [Max] | 253 V |
Width [mm] | 1408 mm |