BOCK, SHAX22e/125-4 L, Bock condensing unit
097C2918
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16047
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16047
Gross weight | 182.777 Kg |
Net weight | 147.777 Kg |
Volume | 1102.29 Liter |
EAN | 5715162614372 |
Gross weight | 182.777 Kg |
Net weight | 147.777 Kg |
Volume | 1102.29 Liter |
EAN | 5715162614372 |
Air flow @ 50Hz [m³/h] | 6300 m³/h |
Air flow @ 60Hz [m³/h] | 7300 m³/h |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 2 |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | SHA L (CU with air-cooled compressor) |
Fan power consumption @ 50Hz [W] | 475 W |
Fan power consumption @ 60Hz [W] | 695 W |
Frequency [Hz] | 50 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP class | IP 44 |
Legacy BOCK ID | 16047 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHAX22e/125-4 L |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Number of fans | 1 |
Oil pressure safety switch | No |
Oil separator | No |
Oil sump heater | 110-240V AC |
Oil type | BOCKlub E55 |
Phase | 3 |
Pressure switch | No |
Product group | Condensing Units |
Product Name Description | Bare unit SHA |
Safety valve for receiver | No |
Speed controller | No |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Bock condensing unit |
Thermal protection thermostat | No |
Type | SHAX22e |
Type designation | SHAX22e/125-4 L |
Air flow @ 50Hz [m³/h] | 6300 m³/h |
Air flow @ 60Hz [m³/h] | 7300 m³/h |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 2 |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | SHA L (CU with air-cooled compressor) |
Fan power consumption @ 50Hz [W] | 475 W |
Fan power consumption @ 60Hz [W] | 695 W |
Frequency [Hz] | 50 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP class | IP 44 |
Legacy BOCK ID | 16047 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHAX22e/125-4 L |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Number of fans | 1 |
Oil pressure safety switch | No |
Oil separator | No |
Oil sump heater | 110-240V AC |
Oil type | BOCKlub E55 |
Phase | 3 |
Pressure switch | No |
Product group | Condensing Units |
Product Name Description | Bare unit SHA |
Safety valve for receiver | No |
Speed controller | No |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Bock condensing unit |
Thermal protection thermostat | No |
Type | SHAX22e |
Type designation | SHAX22e/125-4 L |