Reciprocating compressor, NF11FX
119-2388
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 115/1/60
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 115/1/60
Gross weight | 11.732 Kilogram |
Net weight | 11.732 Kilogram |
Volume | 17.4 Liter |
EAN | 5715162720318 |
Gross weight | 11.732 Kilogram |
Net weight | 11.732 Kilogram |
Volume | 17.4 Liter |
EAN | 5715162720318 |
Applications | MBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 3.6 |
Brand technique | Reciprocating compressor |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Cut in current HST [A] | 43.1 A |
Description | NF11FX |
Economizer | No |
Family | Compressor |
Free gas volume [cm3] | 2360 cm³ |
In scope of WEEE and contain batteries | No |
Liquid injection | No |
LRA HST 60Hz [A] | 43.1 A |
Main winding resistance for single-phase compressors [Ohm] | 1 |
Model number | NF11FX |
Motor type | CSIR |
Oil quantity [cm3] | 300 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor NF |
Refrigerant charge [kg] [Max] | 0.4 kg |
Refrigerants | R134a |
RLA | 7.60 A |
Segment usage | Refrigeration MT |
Start capacitor capacitance | 410 µF |
Swept volume [cm3] | 11.15 cm³ |
Technology | Reciprocating |
Type | NF11 |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Applications | MBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 3.6 |
Brand technique | Reciprocating compressor |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Cut in current HST [A] | 43.1 A |
Description | NF11FX |
Economizer | No |
Family | Compressor |
Free gas volume [cm3] | 2360 cm³ |
In scope of WEEE and contain batteries | No |
Liquid injection | No |
LRA HST 60Hz [A] | 43.1 A |
Main winding resistance for single-phase compressors [Ohm] | 1 |
Model number | NF11FX |
Motor type | CSIR |
Oil quantity [cm3] | 300 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor NF |
Refrigerant charge [kg] [Max] | 0.4 kg |
Refrigerants | R134a |
RLA | 7.60 A |
Segment usage | Refrigeration MT |
Start capacitor capacitance | 410 µF |
Swept volume [cm3] | 11.15 cm³ |
Technology | Reciprocating |
Type | NF11 |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |