Shows 344 product(s)
Reciprocating compressor, NTZ048A4LR1B
Refrigerants: R404A; R452A; R454C; R455A, Segment usage: Refrigeration LT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Single pack
Reciprocating compressor, NTZ048A4LR1B
Refrigerants: R404A; R452A; R454C; R455A, Segment usage: Refrigeration LT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack
Reciprocating compressor, NTZ048A5LR1B
Refrigerants: R404A; R452A; R454C; R455A, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Reciprocating compressor, NTZ048A5LR1B
Refrigerants: R404A; R452A; R454C; R455A, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack
Reciprocating compressor, NTZ068A4LR1B
Refrigerants: R404A; R452A; R454C; R455A, Segment usage: Refrigeration LT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Single pack
Reciprocating compressor, NTZ068A4LR1B
Refrigerants: R404A; R452A; R454C; R455A, Segment usage: Refrigeration LT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack
Reciprocating compressor, NTZ068A5LR1B
Refrigerants: R404A; R452A; R454C; R455A, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Reciprocating compressor, NTZ068A5LR1B
Refrigerants: R404A; R452A; R454C; R455A, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack
Reciprocating compressor, NTZ096A4LR1B
Refrigerants: R404A; R452A, Segment usage: Refrigeration LT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Single pack
Reciprocating compressor, NTZ096A4LR1B
Refrigerants: R404A; R452A, Segment usage: Refrigeration LT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack